SLVSG98B February 2023 – March 2024 TPS628301 , TPS628302 , TPS628303 , TPS628304
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.25 | 5.5 | V | |
VOUT | Output voltage range | 0.5 | 4.5 | V | |
CIN | Effective input capacitance (1) | 3 | µF | ||
L | Nominal output inductor | 0.24 | 0.47 | 1.0 | µH |
COUT | Effective output capacitance (1) | 12 | 200 | µF | |
IOUT | Output current range; TPS628301 | 1 | A | ||
IOUT | Output current range; TPS628302 | 2 | A | ||
IOUT | Output current range; TPS628303 | 3 | A | ||
IOUT | Output current range; TPS628304 (2) | 4 | A | ||
IPG | Power-good input current capability | 1 | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C |