SLVSEC6D June 2019 – March 2020 TPS62840
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
VIN | Supply voltage VIN | 1.8 | 6.5 | V | |||||
L | Effective inductance | 1.51 | 2.2 | 2.9 | µH | ||||
COUT | Effective output capacitance | 3 | 10 | 40 | µF | ||||
CIN | Effective input capacitance | 1 | 4.7 | µF | |||||
CVSET | External parasitic capacitance at VSET pin | 100 | pF | ||||||
RSET | Nominal resistance range for external voltage selection resistor (E96 resistor series) | 0.909 | 267 | kΩ | |||||
External voltage selection resistor tolerance | 1% | ||||||||
External voltage selection resistor temperature coefficient | ±200 | ppm/°C | |||||||
TJ | Operating junction temperature range | -40 | 125 | °C |