SLVSFU8C January 2022 – June 2024 TPS62843
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The junction temperature (TJ) of the device is monitored by an internal temperature sensor. If TJ exceeds the thermal shutdown temperature, TJ(SD), of 160°C (typical), the device enters thermal shutdown. Both the high-side and low-side power FETs are turned off. When TJ decreases below the hysteresis amount of typically 20°C, the converter resumes operation, beginning with a soft start to the originally set VOUT (there is no R2D conversion of RSET). The thermal shutdown is not active in power save mode.