SLUSDO4B August 2020 – June 2022 TPS628510 , TPS628511 , TPS628512 , TPS628513
PRODUCTION DATA
DEVICE NUMBER | OUTPUT CURRENT |
VOUT DISCHARGE |
FOLDBACK CURRENT LIMIT |
TYPICAL OUTPUT CAPACITOR |
SOFT START |
OUTPUT VOLTAGE |
PACKAGE TYPE |
---|---|---|---|---|---|---|---|
TPS628510DRLR | 0.5 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable |
DRL |
TPS628511DRLR | 1 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable | DRL |
TPS628512DRLR | 2 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable | DRL |
TPS628513DRLR | 3 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable | DRL |
TPS6285010MQDYCRQ1(1) |
1A |
ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 1.8 V | DYC |
TPS62850140QDYCRQ1(1) |
1A |
ON |
ON |
2 × 10 μF | Internal 1 ms | Adjustable |
DYC |
TPS62850240QDYCRQ1(1) |
2A |
ON |
ON |
2 × 10 μF |
Internal 1 ms | Adjustable | DYC |