Over operating temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
Input voltage range |
2.7 |
|
6 |
V |
VOUT |
Output voltage range |
0.6 |
|
5.5 |
V |
L |
Effective inductance |
0.32 |
0.47 |
1.2 |
μH |
COUT |
Effective output capacitance(1) |
8 |
10 |
200 |
μF |
CIN |
Effective input capacitance(1) |
5 |
10 |
|
μF |
ISINK_PG |
Sink current at
the PG pin |
0 |
|
2 |
mA |
IOUT |
Output current, TPS628513(2) |
0 |
|
3 |
A |
TJ |
Junction temperature |
–40 |
|
150 |
°C |
(1) The values given for all the capacitors in the table are effective
capacitance, which includes the DC bias effect. Due to the DC bias effect of ceramic
capacitors, the effective capacitance is lower than the nominal value when a voltage is
applied. Please check the manufacturer's DC bias curves for the effective capacitance vs DC
voltage applied.
(2) This part is designed for a 2-A continuous output current at a junction
temperature of 105°C or 3-A continuous output current at a junction temperature of 85°C;
exceeding the output current or the junction temperature can significantly reduce
lifetime.