SLUSDU8F September 2019 – October 2023 TPS62860 , TPS62861
PRODUCTION DATA
Table 9-1 shows the list of components for the application circuit and the characteristic application curves.
REFERENCE | DESCRIPTION | VALUE | SIZE [L x W X T] | MANUFACTURER(1) |
---|---|---|---|---|
TPS628610 | Step down converter, 1 A | 1.4 mm × 0.70 mm × 0.4 mm maximum | Texas Instruments | |
CIN | Ceramic capacitor, GRM155R60J475ME47D | 4.7 µF | 0402 (1 mm × 0.5 mm × 0.6 mm maximum) | Murata |
COUT | Ceramic capacitor, GRM155R60J106ME15D | 10 µF | 0402 (1 mm × 0.5 mm × 0.65 mm maximum) | Murata |
L | Inductor DFE18SANR47MG0L | 0.47 µH | 0603 (1.6 mm × 0.8 mm × 1.0 mm maximum) | Murata |