SLUSDU8G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
To avoid misoperation of the device at low input voltages, an undervoltage lockout (UVLO) comparator monitors the supply voltage. The UVLO comparator shuts down the device at an input voltage of 1.7 V (maximum) with falling VIN. The device starts at an input voltage of 1.8 V (maximum) rising VIN. After the device re-enters operation out of an undervoltage lockout condition, the device behaves like being enabled.