SLUSDU8F September 2019 – October 2023 TPS62860 , TPS62861
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current | EN = VIN, IOUT = 0μA, VOUT = 1.2 V device not switching, TJ = -40°C to +85°C |
2.3 | 4 | µA | |
EN = VIN, IOUT = 0μA, VOUT = 1.2 V, device switching | 2.5 | µA | ||||
ISD(VIN) | VIN shutdown supply current | EN = GND, shutdown current into VIN VSEL/MODE = GND, TJ = -40°C to +85°C |
120 | 250 | nA | |
UVLO | ||||||
VUVLO(R) | VIN UVLO rising threshold | VIN rising | 1.65 | 1.75 | V | |
VUVLO(F) | VIN UVLO falling threshold | VIN falling | 1.56 | 1.7 | V | |
VUVLO(H) | VIN UVLO hysteresis | 100 | mV | |||
LOGIC PINs | ||||||
VIH | High-level input voltage threshold | 0.8 | V | |||
VIL | Low-level input voltage threshold | 0.4 | V | |||
ILKG | Input leakage current into SDA, SCL, VSEL | Pin connected to VIN | 10 | 25 | nA | |
EN internal pull-down resistance | EN pin to GND | 0.5 | MΩ | |||
ILKG | Input Leakage into EN | Pin connected to VIN | 10 | 25 | nA | |
VOUT VOLTAGE | ||||||
VOUT | Output Voltage Accuracy | PWM Mode, no load, TJ = 25°C to 85°C | -1 | +1 | % | |
VOUT | Output Voltage Accuracy | PWM Mode, no load, TJ = -40°C to 125°C | -2 | +1.7 | % | |
IVOS(LKG) | VOS input leakage current | EN = VIN, VOUT = 1.2 V (internal 12MΩ resistor divider), TJ = -40°C to +85°C |
100 | 400 | nA | |
SWITCHING FREQUENCY | ||||||
fSW(FCCM) | Switching frequency, TPS62861x | VIN = 3.6V, VOUT =1.2V, PWM operation | 4 | MHz | ||
fSW(FCCM) | Switching frequency, TPS62860x | VIN = 3.6V, VOUT =1.2V, PWM operation | 1.5 | MHz | ||
STARTUP | ||||||
Internal fixed soft-start time | from VOUT = 0V to 95% of VOUT nominal | 0.125 | 0.2 | ms | ||
EN HIGH to start of switching delay | 500 | 1000 | µs | |||
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | IOUT = 500 mA | 120 | 170 | mΩ | |
RDSON(LS) | Low-side MOSFET on-resistance | IOUT = 500 mA | 80 | 115 | mΩ | |
OVERCURRENT PROTECTION | ||||||
IHS(OC) | High-side peak current limit | TPS628610 | 1.3 | 1.45 | 1.55 | A |
ILS(OC) | Low-side valley current limit | TPS628610 | 1.2 | 1.35 | 1.45 | A |
IHS(OC) | High-side peak current limit | TPS628601 | 0.95 | 1.1 | 1.2 | A |
ILS(OC) | Low-side valley current limit | TPS628601 | 0.85 | 1.0 | 1.1 | A |
ILS(NOC) | Low-side negative current limit | Sinking current limit on LS FET | 0.8 | A | ||
POWER GOOD | ||||||
VPGTH | Power Good threshold | PGOOD low, VOS falling | 93% | |||
VPGTH | Power Good threshold | PGOOD high, VOS rising | 96% | |||
tPG:DLY | Power good deglitch delay | PG rising edge | 16 | µs | ||
IPG;LKG | Input leakage current into PG-pin | VPG = 5.0V | 10 | 100 | nA | |
PG-pin output low-level voltage | IPG = 1mA | 400 | mV | |||
OUTPUT DISCHARGE | ||||||
Output discharge resistor on VOS pin | EN = GND, IVOS = –10 mA into VOS pin TJ = -40°C to +85°C |
7 | 11 | Ω | ||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold (1) | Temperature rising, PWM Mode | 160 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis (1) | 20 | °C |