SLUSDU8F September 2019 – October 2023 TPS62860 , TPS62861
PRODUCTION DATA
To avoid misoperation of the device at low input voltages, an undervoltage lockout (UVLO) comparator monitors the supply voltage. The UVLO comparator shuts down the device at an input voltage of 1.7 V (max) with falling VIN. The device starts at an input voltage of 1.8 V (max) rising VIN. After the device re-enters operation out of an undervoltage lockout condition, it behaves like being enabled.