SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The initial output voltage is set by an external resistor connected to the VSET/VID or VSET/PG pin, according to Table 8-1. After the soft start-up, the output voltage can be changed in the VOUT Registers. Refer to Table 8-4 and Table 8-5.