SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
1 | x | x | x | x | x | x | R/W |
The slave address byte is the first byte received following the START condition from the master device. The slave addresses can be assigned by an external resistor, see Table 8-1.