SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VOUT = 0.6 V | Power Save Mode |
VOUT = 0.9 V |
VOUT = 1.2 V | Power Save Mode |
VIN = 5.0 V |
VOUT = 0.9 V | θJA = 56.5°C/W |
IOUT = 6.0 A |
IOUT = 0.1 A |
No Load |
IOUT = 0.05 A to 4 A | PSM |
IOUT = 2.5 A | TPS62866 |
VOUT = 0.6 V | Power Save Mode |
VOUT = 0.9 V |
VOUT = 1.2 V | Power Save Mode |
IOUT = 1.0 A |
VOUT = 1.675 V | θJA = 56.5°C/W |
IOUT = 0.1 A |
No Load |
IOUT = 1 A | VOUT = 0.9 V to 1.1 V |
IOUT = 0.05 A to 4 A | Forced PWM |