SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
REGISTER ADDRESS 0X01 READ/WRITE | |||
---|---|---|---|
BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYP)(1) |
7:0 | VO1_SET | 0x00 | 400 mV |
0x01 | 405 mV | ||
... | |||
0x64 | 900 mV | ||
... | |||
0xFE | 1670 mV | ||
0xFF | 1675 mV |