SLVSGC5C January 2023 – January 2025 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
The device has an undervoltage lockout function that disables the device if the supply voltage is too low for correct operation. The negative-going threshold of the UVLO function is 2.5V (typical). If the supply voltage decreases below this value, the device stops switching and, if DISCHEN = 1 in the CONTROL1 register, turns on the output discharge.