SLVSG71 june 2023 TPS62901-Q1
PRODUCTION DATA
The junction temperature, TJ, of the device is monitored by an internal temperature sensor. If TJ rises and exceeds the thermal shutdown threshold, TSD, the device shuts down. Both the high-side and low-side power FETs are turned off and PG goes low. When TJ decreases below the hysteresis, the converter resumes normal operation, beginning with soft start. In PSM during a PFM skip pause (when both high-side and low-side FETs are off, the thermal shutdown feature is not active. A shutdown or restart is only triggered during a switching cycle. See Section 8.4.2.