SLVSFS7A March   2021  – January 2024 TPS62901

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Mode Selection and Device Configuration MODE/S-CONF
      2. 6.3.2 Adjustable VO Operation (External Voltage Divider)
      3. 6.3.3 Setable VO Operation (VSET and Internal Voltage Divider)
      4. 6.3.4 Soft Start / Tracking (SS/TR)
      5. 6.3.5 Smart Enable with Precise Threshold
      6. 6.3.6 Power Good (PG)
      7. 6.3.7 Undervoltage Lockout (UVLO)
      8. 6.3.8 Current Limit And Short-Circuit Protection
      9. 6.3.9 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Pulse Width Modulation (PWM) Operation
      2. 6.4.2 AEE (Automatic Efficiency Enhancement)
      3. 6.4.3 Power Save Mode Operation (Auto PFM/PWM)
      4. 6.4.4 100% Duty-Cycle Operation
      5. 6.4.5 Output Discharge Function
      6. 6.4.6 Starting into a Prebiased Load
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application with Adjustable Output Voltage
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Custom Design With WEBENCH® Tools
        2. 7.2.2.2 Programming the Output Voltage
        3. 7.2.2.3 External Component Selection
        4. 7.2.2.4 Inductor Selection
        5. 7.2.2.5 Capacitor Selection
          1. 7.2.2.5.1 Output Capacitor
          2. 7.2.2.5.2 Input Capacitor
          3. 7.2.2.5.3 Soft-Start Capacitor
        6. 7.2.2.6 Tracking Function
        7. 7.2.2.7 Output Filter and Loop Stability
      3. 7.2.3 Application Curves
      4. 7.2.4 Typical Application with Setable VO using VSET
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
        3. 7.2.4.3 Application Curves
    3. 7.3 System Examples
      1. 7.3.1 LED Power Supply
      2. 7.3.2 Powering Multiple Loads
      3. 7.3.3 Voltage Tracking
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
        1. 7.5.2.1 Thermal Considerations
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • RPJ|9
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Inductor Selection

The TPS62901 is designed for a nominal 1µH inductor. Larger values can be used to achieve a lower inductor current ripple but they can have a negative impact on efficiency and transient response. Smaller values than 1µH cause a larger inductor current ripple which causes larger negative inductor current in forced PWM mode at low or no output current. Therefore, they are not recommended at large voltages across the inductor as it is the case for high input voltages and low output voltages. Low-output current in forced PWM mode causes a larger negative inductor current peak which can exceed the negative current limit. At low or no output current and small inductor values, the output voltage cannot be regulated any more. More detailed information on further LC combinations can be found in SLVA463.

The inductor selection is affected by several factors like inductor ripple current, output ripple voltage, PWM-to-PFM transition point, and efficiency. In addition, the inductor selected has to be rated for appropriate saturation current and DC resistance (DCR). Equation 11 calculates the maximum inductor current.

Equation 11. GUID-4F0D3DC8-2030-435E-B616-2E7A317F2EC3-low.gif
Equation 12. GUID-20201119-CA0I-XGB8-F5CV-KD0VLSXXJSTB-low.gif

where

  • IL(max) is the maximum inductor current
  • ΔIL(max) is the maximum peak-to-peak inductor ripple current
  • L(min) is the minimum effective inductor value
  • fsw is the the actual PWM switching frequency
  • VOUT is the output voltage
  • VIN(max) is the maximum expected output voltage

Calculating the maximum inductor current using the actual operating conditions gives the needed minimum saturation current of the inductor. It is recommended to add a margin of about 20%. A larger inductor value is also useful to get lower ripple current, but increases the transient response time and size as well. The following inductors have been used with the TPS62901 and are recommended for use:

Table 7-4 List of Inductors
TYPE INDUCTANCE [µH] CURRENT [A](1) DIMENSIONS [LxBxH] mm MANUFACTURER
XGL4020-102ME 1.0µH, ±20% 8.8 4.0x4.0x2.1 Coilcraft
DFE252012F-1R0M 1.0µH, ±20% 4.7 2.5x2.5x1.2 muRata
CIGT252010TM1R0MLE 1.0µH, ±20% 5.3 2.5x2.5x1.0 Samsung
TFM252010ALM-1R0MTAA 1.0µH, ±20% 4.7 2.5x2.0x1.0 TDK
XEL5030-222ME 2.2μH, ±20% 9.7 5.3x5.5x3.1 Coilcraft
XGL4020-222ME 2.2μH, ±20% 6.2 4.0x4.0x2.1 Coilcraft
ISAT at 30% drop

The inductor value also determines the load current at which power save mode is entered:

Equation 13. GUID-F7737DF3-D9E8-4C3C-A8CE-B2E2EBD9E62C-low.gif