SLVSFS7A March 2021 – January 2024 TPS62901
PRODUCTION DATA
The TPS62901 devices are highly-efficient, small, and highly-flexible synchronous step-down DC-DC converters that are easy to use. A wide input voltage range of 3V to 17V supports a wide variety of inputs like 12V supply rails, single-cell or multi-cell Li-Ion, and 5V or 3.3V rails.