SLVSFS7A March 2021 – January 2024 TPS62901
PRODUCTION DATA
The TPS62901 is capable of starting into a prebiased output. The device only starts switching when the internal soft-start ramp is equal or higher than the feedback voltage. If the voltage at the feedback pin is biased to a higher voltage than the nominal value, the TPS62901 does not start switching unless the voltage at the feedback pin drops to the target.