SLVSFS7A March 2021 – January 2024 TPS62901
PRODUCTION DATA
The recommended value for the output capacitor is 22µF. The architecture of the TPS62901 allows the use of tiny ceramic output capacitors with low equivalent series resistance (ESR). These capacitors provide low output voltage ripple and are recommended. To keep the low resistance up to high frequencies and to get narrow capacitance variation with temperature, it is recommended to use X7R or X5R dielectric. Using a higher value has advantages like smaller voltage ripple and a tighter DC output accuracy in power save mode (see SLVA463).
In power save mode, the output voltage ripple depends on the output capacitance, the ESR, ESL, and the peak inductor current. Using ceramic capacitors provides small ESR, ESL, and low ripple. The output capacitor needs to be as close as possible to the device.
For large output voltages, the dc bias effect of ceramic capacitors is large and the effective capacitance has to be observed.