SLVSFM1A March 2021 – November 2023 TPS62902
PRODUCTION DATA
A capacitor connected between SS/TR pin and GND allows a user-programmable start-up slope of the output voltage.
Figure 8-2 Soft-Start Operation Simplified
SchematicAn internal constant current source is provided to charge the external capacitance. A typical soft-start ramp time is given by:
where
The fastest achievable typical ramp time is 150 µs, even if the external Css capacitance is lower than 680 pF or the pin is open. Generally, lower than 1 ms soft-start time is not recommanded for low inrush current.
The soft-start time has variation, for more accurate configuration, the below maximum and minimum formula need to be taken into consideration.
where K is the related to the value of CSS, the unit is µs, the relationship curve is shown in Figure 8-3 and Figure 8-4.