Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS6291x 3-V to 17-V, 2-A/3-A Low Noise and Low Ripple Buck Converter with Integrated Ferrite Bead Filter Compensation
1 Features
- Low output 1/f noise < 20
µVRMS
(100 Hz to 100 kHz)
- Low output voltage ripple < 10
µVRMS after ferrite bead
- High PSRR of > 65 dB (up to
100 kHz)
- 2.2-MHz or 1-MHz fixed frequency
peak current mode control
- Synchronizable with external
clock (optional)
- Integrated loop compensation
supports ferrite bead for second stage L-C filter with 30-dB attenuation
(optional)
- Spread spectrum modulation
(optional)
- 3.0-V to 17-V input voltage
range
- 0.8-V to 5.5-V output voltage
range
- 57-mΩ/20-mΩ RDSon
- Output voltage accuracy of ±1%
- Precise enable input allows
- User-defined undervoltage
lockout
- Exact sequencing
- Adjustable soft start
- Power-good output
- Output discharge (optional)
- –40°C to 150°C junction temperature range
- 2.0-mm × 2.0-mm QFN with 0.5-mm
pitch
- Create a custom design using the
TPS6291x with the WEBENCH® Power
Designer