SLVSFP4B August 2020 – March 2021 TPS62912 , TPS62913
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Quiescent current | EN = High, no load, device switching, fsw = 1 MHz | 5 | mA | ||
ISD | Shutdown current | EN = GND, TJ = -40°C to 125°C | 0.3 | 70 | µA | |
VUVLO | Undervoltage lockout | VIN rising, TJ = -40°C to 125°C | 2.85 | 2.92 | 3.0 | V |
VUVLO | Undervoltage lockout | VIN rising | 3.04 | V | ||
VHYS | Undervoltage lockout hysteresis | 200 | mV | |||
TJSD | Thermal shutdown threshold | TJ rising | 170 | °C | ||
Thermal shutdown hysteresis | TJ falling | 20 | °C | |||
CONTROL and INTERFACE | ||||||
VH_EN | High-level input-threshold voltage at EN/SYNC | 0.97 | 1.01 | 1.04 | V | |
VL_EN | Low-level input-threshold voltage at EN/SYNC | 0.87 | 0.9 | 0.93 | V | |
VH_SYNC | High-level input-threshold clock signal on EN/SYNC | EN/SYNC = clock | 1.1 | V | ||
VL_SYNC | Low-level input-threshold clock signal on EN/SYNC | EN/SYNC = clock | 0.4 | V | ||
IEN,LKG | Input leakage current into EN/SYNC | EN/SYNC = GND or VIN, –40℃ ≤ TJ ≤ 125℃ | 5 | 160 | nA | |
RPD | Pulldown resistor on EN/SYNC | EN/SYNC = Low | 330 | 500 | kΩ | |
tdelay | Enable delay time | Time from EN/SYNC high to device starts switching, RS-CONF = 80.6 kΩ | 1 | ms | ||
INR/SS | NR/SS source current | 67.5 | 75 | 82.5 | µA | |
RS-CONF | S-CONF resistor step range accuracy | RS-CONF tolerance for all settings according to S-CONF Table | –4% | +4% | ||
VPG | Power good threshold | VFB rising, referenced to VFB nominal | 93% | 95% | 98% | |
VPG | Power good threshold | VFB falling, referenced to VFB nominal | 88% | 90% | 93% | |
VPG,OL | Low-level output voltage at PG pin | ISINK = 1 mA | 0.4 | V | ||
IPG,LKG | Input leakage current into PG pin | VPG = 5 V; –40℃ ≤ TJ ≤ 125℃ | 5 | 500 | nA | |
tPG,DLY | Power good delay time | VFB falling | 8 | µs | ||
OUTPUT | ||||||
ton | Minimum on-time | VIN ≥ 5 V, Iout = 1 A | 35 | 70 | ns | |
toff | Minimum off-time | VIN ≥ 5 V, Iout = 1 A | 50 | 60 | ns | |
VFB | Feedback regulation accuracy | –40℃ ≤TJ ≤ 150℃ | 0.792 | 0.8 | 0.812 | V |
VFB | Feedback regulation accuracy | –40℃ ≤ TJ ≤ 125℃ | 0.792 | 0.8 | 0.808 | V |
IFB,LKG | Input leakage current into FB | VFB = 0.8 V, –40℃ ≤ TJ ≤ 125℃ | 1 | 70 | nA | |
IVO,LKG | Input leakage current into VO | VVO = 1.2 V, –40℃ ≤ TJ ≤ 125℃ | 0.01 | 30 | µA | |
PSRR | Power supply rejection ratio | VIN = 12 V, 1.2 VOUT, 1 A, CNR/SS = 470 nF, fsw = 1 MHz, CFF = open, L1 = 2.2 µH, COUT = 3 × 22 µF, f ≤ 100 kHz | 65 | dB | ||
PSRR | Power supply rejection ratio | VIN = 5 V, 1.2 VOUT, 1 A, CNR/SS = 470 nF, fsw = 2.2 MHz, CFF = open, L1 = 2.2 µH, COUT = 3 × 22 µF, f ≤ 100 kHz | 70 | dB | ||
VNRMS | Output voltage RMS noise | VIN = 12 V, BW = 100 Hz to 100 kHz, CNR/SS = 470 nF, fSW = 1 MHz, VOUT = 1.2 V, CFF = open, L1 = 2.2 µH, COUT = 3 × 22 µF | 24.4 | µVRMS | ||
VNRMS | Output voltage RMS noise | VIN = 5 V, BW = 100 Hz to 100 kHz, CNR/SS = 470 nF, fSW = 2.2 Hz, VOUT = 1.2 V, CFF = open, L1 = 2.2 µH, COUT = 3 × 22 µF | 13.5 | µVRMS | ||
Vopp | Output ripple voltage at fSW | VIN = 12 V, fSW = 1 MHz, VOUT = 1.2 V, L1 = 4.7 µH, COUT = 3 × 22 µF, Lf = 10 nH, Cf = 2 × 22 µF | 9 | µVRMS | ||
Vopp | Output ripple voltage at fSW | VIN = 5 V, fSW = 2.2 MHz, VOUT = 1.2 V, L1 = 2.2 µH, COUT = 3 × 22 µF, Lf = 10 nH, Cf = 2 × 22 μF | < 2.2 | µVRMS | ||
RDIS | Output discharge resistance | EN/SYNC = GND, VOUT = 1.2 V, VIN ≥ 5 V. See Typical Char for plot. | 7 | Ω | ||
RDIS | Output discharge resistance | EN/SYNC = GND, VOUT = 5 V, VIN ≥ 5 V. See Typical Char for plot. | 32 | Ω | ||
fSW | Switching frequency | 2.2-MHz setting | 1.98 | 2.2 | 2.42 | MHz |
fSW | Synchronization range | 2.2-MHz setting | 1.9 | 2.2 | 2.42 | MHz |
fSW | Switching frequency | 1-MHz setting | 0.9 | 1 | 1.18 | MHz |
fSW | Synchronization range | 1-MHz setting | 0.86 | 1 | 1.2 | MHz |
DSYNC | Synchronization duty cycle | 45% | 55% | |||
tsync_elay | Synchronization phase delay | Phase delay from EN/SYNC rising edge to SW rising edge | 90 | ns | ||
ISWpeak | Peak switch current limit | TPS62912 | 2.9 | 3.5 | 4.0 | A |
ISWpeak | Peak switch current limit | TPS62913 | 3.7 | 4.3 | 5.1 | A |
ISWvalley | Valley switch current limit | TPS62912 | 3.4 | A | ||
ISWvalley | Valley switch current limit | TPS62913 | 4.2 | A | ||
Inegvalley | Negative valley current limit | –1.39 | –0.96 | A | ||
RDS(ON) | High-side FET on-resistance | VIN ≥ 5 V | 57 | 95 | mΩ | |
Low-side FET on-resistance | VIN ≥ 5 V | 20 | 39 | mΩ |