SLVSFS6C May 2021 – March 2023 TPS629210-Q1
PRODUCTION DATA
The output voltage of the TPS629210-Q1 is adjustable and can be programmed for output voltages from 0.6 V to 5.5 V, using a resistor divider from VOUT to GND. The voltage at the FB pin is regulated to 600 mV. The value of the output voltage is set by the selection of the resistor divider from #GUID-43A2AA08-091C-4D90-B495-5D3F779E01F1/SETVOUTTABLE. TI recommends to size R2 to be less than 300 kΩ to allow for a feedback current of at least 2 μA. Lower resistor values are recommended for highest accuracy and most robust design.
where
Nominal Output Voltage | R1 | R2 | Exact Output Voltage |
---|---|---|---|
0.8 V | 51 kΩ | 150 kΩ | 0.804 V |
1.2 V | 130 kΩ | 130 kΩ | 1.200 V |
1.5 V | 150 kΩ | 100 kΩ | 1.500 V |
1.8 V | 475 kΩ | 237 kΩ | 1.803 V |
2.5 V | 523 kΩ | 165 kΩ | 2.502 V |
3.3 V | 619 kΩ | 137 kΩ | 3.311 V |
5 V | 619 kΩ | 84.5 kΩ | 4.995 V |