SLVSGE0B August 2021 – January 2022 TPS629210
PRODUCTION DATA
The output voltage of the TPS629210 is adjustable. It can be programmed for output voltages from 0.6 V to 5.5 V, using a resistor divider from VOUT to GND. The voltage at the FB pin is regulated to 600 mV. The value of the output voltage is set by the selection of the resistor divider from Table 9-1. It is recommended to choose resistor values that allow a current of at least 2 μA, meaning the value of R2 should not exceed 300 kΩ. Lower resistor values are recommended for highest accuracy and most robust design.
where
NOMINAL OUTPUT VOLTAGE | R1 | R2 | EXACT OUTPUT VOLTAGE |
---|---|---|---|
0.8 V | 51 kΩ | 150 kΩ | 0.804 V |
1.2 V | 130 kΩ | 130 kΩ | 1.200 V |
1.5 V | 150 kΩ | 100 kΩ | 1.500 V |
1.8 V | 475 kΩ | 237 kΩ | 1.803 V |
2.5 V | 523 kΩ | 165 kΩ | 2.502 V |
3.3 V | 619 kΩ | 137 kΩ | 3.311 V |
5 V | 619 kΩ | 84.5 kΩ | 4.995 V |