SLVSHX6 December 2024 TPS62964 , TPS62966 , TPS62968
PRODUCTION DATA
This S-CONF pin configures the device based on the resistor value. This pin is read after EN/SYNC goes high. The device configuration cannot be changed during operation. The S-CONF value is re-read if EN is pulled below 200mV or if VIN falls below UVLO. Table 6-1 shows the configuration options of switching frequency, spread spectrum modulation, output discharge, and synchronization.
To make sure the internal circuit detects the resistor value correctly, minimize the distance between the resistor and the S-CONF pin and do not place any capacitors on the S-CONF pin.
S-CONF | SWITCHING FREQUENCY | SPREAD SPECTRUM | OUTPUT DISCHARGE | SYNC |
---|---|---|---|---|
VIN | 1.1MHz | OFF | OFF | No |
GND | 500kHz | OFF | OFF | No |
4.87kΩ | 700kHz | OFF | OFF | No |
6.04kΩ | 700kHz | OFF | OFF | 600kHz to 800kHz |
7.5kΩ | 1.1MHz | OFF | OFF | 0.9MHz to 1.3MHz |
9.31 kΩ | 500kHz | OFF | OFF | 400kHz to 600kHz |
11.5kΩ | 500kHz | Random | OFF | No |
14.3kΩ | 700kHz | Random | OFF | No |
18.2kΩ | 1.1MHz | Random | OFF | No |
22.1kΩ | 500kHz | OFF | ON | No |
27.4kΩ | 700kHz | OFF | ON | No |
34kΩ | 1.1MHz | OFF | ON | No |
42.2kΩ | 500kHz | OFF | ON | 400kHz to 600kHz |
52.3kΩ | 700kHz | OFF | ON | 600kHz to 800kHz |
64.9kΩ | 1.1MHz | OFF | ON | 0.9MHz to 1.3MHz |
80.6kΩ | 500kHz | Random | ON | No |
100kΩ | 700kHz | Random | ON | No |
124kΩ | 1.1MHz | Random | ON | No |