SLVSHX6 December 2024 TPS62966 , TPS62968
PRODUCTION DATA
The TPS6296x devices are a family of high-efficiency, low noise, and low ripple current mode synchronous buck converters. The devices are designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, de-serializer, and radar applications.
To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.
The device operates at a fixed switching frequency of 1.1MHz, 700kHz, or 500kHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.
DEVICE NAME | OUTPUT CURRENT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TPS62966 | 6A | RPY (VQFN-HR, 14) | 2.5mm × 3.0mm |
TPS62964 | 4.5A | ||
TPS62968 | 8A |