SLVSHX6 December 2024 TPS62966 , TPS62968
PRODUCTION DATA
The switching frequency can be chosen to optimize efficiency (lower) or ripple noise (higher). Using the higher 700kHz or 1.1MHz setting increases the gain of the feedback loop and can result in lower output noise. However, additional considerations for minimum on-time and duty cycle must also be considered. First, calculate the duty cycle using Equation 3. Higher efficiency results in a shorter on-time, so a conservative approach is to use a higher efficiency than expected in the application.
where:
Then, calculate the on-time with 500kHz, 700kHz, and 1.1MHz using Equation 4. The on-time must always remain above the minimum on-time of 70ns. Use the maximum input voltage and maximum efficiency to determine the minimum duty cycle, Dmin. Use the maximum switching frequency for fSW.
then