SLVSGV4A October 2022 – March 2023 TPS62992-Q1
PRODUCTION DATA
For most applications, 10 µF nominal is sufficient and is recommended, though a larger value reduces input current ripple further. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. TI recommends a low-ESR multilayer ceramic capacitor (MLCC) for best filtering and must be placed between VIN and GND as close as possible to those pins.
Type (1) | Nominal Capacitance [µF] | Voltage Rating [V] | Size | Manufacturer |
---|---|---|---|---|
CGA6P1X8R1E106K250AE | 10 | 25 | 1210 | TDK |
CGA6P1X8L1C226M250AC | 22 | 16 | 1210 | TDK |