SLVSGV4A October 2022 – March 2023 TPS62992-Q1
PRODUCTION DATA
Reference | Description | Manufacturer |
---|---|---|
IC | 10 V, 2-A step-down converter | TPS62992-Q1 series; Texas Instruments |
L | 1-µH inductor | XGL4020-102; Coilcraft |
CIN | 10 µF, 25 V, Ceramic, X8R | CGA6P1X8R1E106K250AE, TDK |
COUT | 22 µF, 16 V, Ceramic, X8L | CGA6P1X8L1C226M250AC, TDK |
CSS | Depends on soft-start time; see Section 9.2.2.3.3.3. | AEC-Q200 qualified, 16 V, Ceramic, X8R |
R1 | Depending on VOUT; see Section 9.2.2.2. | AEC-Q200 qualified, Standard 1% metal film |
R2 | Depending on VOUT; see Section 9.2.2.2. | AEC-Q200 qualified, Standard 1% metal film |
R3 | Depending on device setting, see Section 8.3.1. | AEC-Q200 qualified, Standard 1% metal film |