SLUSEG9E December 2021 – June 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters
Design Parameter | Example Value |
---|---|
Input voltage | 2.5V to 5.5V |
Output voltage | 1.8V |
Maximum output current | 1.0A, 2.0A |
Table 8-2 lists the components used for the example.
Reference | Description | Manufacturer(1) |
---|---|---|
C1 | 4.7µF, Ceramic Capacitor, 10V, X7R, size 0805, GRM21BR71A475KA73L | Murata |
C2 | 22µF, Ceramic Capacitor, 10V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
L1 | 1µH, Power Inductor, DFE252012F-1R0M (1A) / XGL3520-102MEC (2A) | Murata / Coilcraft |
R1, R2 | Chip resistor, 1%, size 0603 | Std. |
C3 | Optional, 120pF if needed | Std. |