SLVSB76B August 2012 – August 2019 TPS63036
PRODUCTION DATA.
An undervoltage lockout function prevents device start-up if the supply voltage at VIN is lower than approximately its threshold (see Electrical Characteristics table). When in operation, the device automatically enters the shutdown mode if the voltage at VIN drops below the undervoltage lockout threshold. The device automatically restarts if the input voltage recovers to the minimum operating input voltage.