SLVSA92C November 2011 – September 2020 TPS63060 , TPS63061
PRODUCTION DATA
The design guideline provides a component selection to operate the device within the recommended operating conditions. Table 9-1 lists the components used in this application.
Reference | Description | Manufacturer(1) |
---|---|---|
TPS63060 and TPS63061 | Texas Instruments | |
L1 | 1 μH, 3 mm x 3 mm x 1.5 mm | Coilcraft , XFL4020-102 |
C1 | 2 × 10 μF 16V, 0805, X5R ceramic | Taiyo Yuden, EMK212BJ |
C2 | 3 × 22 μF 16V, 0805, X5R ceramic | Taiyo Yuden, LMK212BJ |
C3 | 0.1 μF, X5R ceramic | |
C4 | 10 pF, ceramic | |
R1, R2 | Depending on the output voltage at TPS63060 and TPS63061: R1=0, C4 and R2 n.a. |