SLVSH51 july 2023 TPS631012 , TPS631013
PRODMIX
Return to Register Map
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
VOUT[7 :0] | |||||||
R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | VOUT[7:0] | R/W | 0x5C | These bits set the output voltage Output voltage = 1.000 + (VOUT[7 :0] × 0.025) V when 0x00<=VOUT[7 :0]<=0xB4; Output voltage = 5.5 V when 0xB5<=VOUT[7 :0]<=0xFF |