SLVSH51 july 2023 TPS631012 , TPS631013
PRODMIX
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN | A1 | PWR | Supply input voltage |
EN | A2 | I | Device enable. Set high to enable and low to disable. It must not be left floating. |
LX1 | B1 | PWR | Inductor switching node of the buck stage |
SDA | B2 | I | I2C serial interface data. Pull this pin up to the I2C bus voltage with a resistor. |
LX2 | C1 | PWR | Inductor switching node of the boost stage |
GND | C2 | PWR | Power ground |
VOUT | D1 | PWR | Power stage output |
SCL | D2 | I | I2C serial interface clock. Pull this pin up to the I2C bus voltage with a resistor. |