SLVSH51B July 2023 – February 2025 TPS631012 , TPS631013
PRODUCTION DATA
VOUT = 3.3V | FPWM |
VOUT = 3.3V | PFM |
VOUT = 3.3V |
VIN = 3.4V, VOUT = 3.3V | IOUT = 1A, FPWM |
VIN = 4.3V, VOUT = 3.3V | IOUT = 1A, PFM |
VIN = 3.3V, VOUT = 3.3V | Rload = 4Ω, PFM |
VIN = 2.7V, VOUT = 3.3V | IOUT = 100mA to 1A with 20µs slew rate |
VIN = 3.6V, VOUT = 3.3V | IOUT = 100mA to 1A with 20µs slew rate |
VIN = 4.3V, VOUT = 3.3V | IOUT = 100mA to 1A with 20µs slew rate |
VIN = 2.7V to 4.3V with 20µs slew rate, VOUT = 3.3V | IOUT = 1A |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1A, FPWM |
VOUT = 3.3V | FPWM |
VO = 3.3V | PFM |
VIN = 2.7V, VOUT = 3.3V | IOUT = 1A, PFM |
VIN = 3.6V, VOUT = 3.3gV | IOUT = 1A, PFM |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1mA, PFM |
VIN = 3.3V, VOUT = 3.3V | Rload = 4Ω, PFM |
VIN = 2.7V, VOUT = 3.3V | IOUT = 100mA to 1A sweep |
VIN = 3.6V, VOUT = 3.3V | IOUT = 100mA to 1A sweep |
VIN = 4.3V, VOUT = 3.3V | IOUT = 100mA to 1A sweep |
VIN = 2.7V to 4.3V sweep, VOUT = 3.3V | IOUT = 1A |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1A, FPWM |
REFERENCE | DESCRIPTION (2) | PART NUMBER | MANUFACTURER(1) |
---|---|---|---|
U1 | High Power Density 1.5A Buck-Boost Converter | TPS631012 or TPS631013 | Texas Instruments |
L1 | 1.0μH, 2.5mm x 2.0mm, 4.3A, 42mΩ | DFE252012P-1R0M=P2 | MuRata |
C1 | 22 µF, 0603, Ceramic Capacitor, ±20%, 6.3V | GRM187R61A226ME15 | Murata |
C2 | 47µF, 0805, Ceramic Capacitor, ±20%, 6.3V | GRM219R60J476ME44 | Murata |