SLVSD44A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
PIN | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltage(2) | VIN, EN | -0.3 | 15 | V |
CP (DC) | -0.5 | 15 | V | |
CP (AC, less than 10ns)(3) | -3 | 17 | V | |
SW (DC) | -16 | 0.3 | V | |
SW (AC, less than 10ns)(3) | -20 | 1 | V | |
VAUX, PG | -0.3 | 5.5 | V | |
FB | -3.6 | 0.3 | V | |
VOUT | -6 | 0.3 | V | |
VREF, CAP | -5.5 | 0.3 | V | |
Sink Current | PG | 5 | mA | |
Operating junction temperature, TJ | -40 | 150 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |