SLVSD44A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
The duty cycle referred to in this data sheet is the duty cycle at the SW pin. By definition, from the PWM operation, the CP pin has the inverse duty cycle of 1-D. As a first approximation, the duty cycle is defined as |VOUT| / VIN. However, the actual duty cycle is larger, due to losses, and must remain below 70% for a robust design.