SLVSD44A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Supply Voltage Range | 3.1 | 14 | V | ||
Supply voltage slew rate for a VIN step of less than 1V | -1 | 1 | V/µs | |||
Supply voltage slew rate for a VIN step of greater or equal than 1V | -0.1 | 0.1 | V/µs | |||
IOUT | Output Current | duty cycle ≤ 70% | -1 | 0 | A | |
L | Effective Inductance | 1.5 | 2.2 | 6.2 | µH | |
COUT | Effective Output Capacitance(1) for Tj = -20°C to 125°C | 15 | 44 | 100 | µF | |
COUT | Effective Output Capacitance(1) for Tj = -40°C to 125°C | 22 | 44 | 100 | µF | |
CIN | Effective Input Capacitance(1) | 2 x CCP | µF | |||
CCP | Effective Capacitance on the CP pin required for full output current at ≤ 70% duty cycle(1)(2) | 4 | 4.7 | 20(3) | µF | |
CAUX | Effective Capacitance from VAUX pin to GND(1) | 0.08 | 0.22 | 1 | µF | |
CCAP | Effective Capacitance from CAP pin to GND(1) | 0.01 | 10 | µF | ||
R | Total resistance for R1 + R2 from VREF to GND | 100 | 500 | kΩ | ||
TJ | Operating Junction Temperature | -40 | 125 | °C |