SLVSEU9D November 2018 – January 2021 TPS63802
PRODUCTION DATA
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
EN | 1 | Device Enable input. Set HIGH to enable and LOW to disable. It must not be left floating. |
MODE | 2 | PFM/PWM mode selection. Set LOW for power save mode, set HIGH for forced PWM mode. It must not be left floating. |
AGND | 3 | Analog ground |
FB | 4 | Voltage feedback sensing pin |
PG | 5 | Power good indicator, open-drain output |
VOUT | 6 | Power stage output |
L2 | 7 | Connection for inductor |
GND | 8 | Power ground |
L1 | 9 | Connection for inductor |
VIN | 10 | Supply voltage input |