SLVSDS9E July 2018 – August 2021 TPS63805 , TPS63806 , TPS63807
PRODUCTION DATA
In case of a broken feedback-path connection, the device can loose VO information and is not able to regulate. To avoid an uncontrolled boosting of VO, the TPS63805, TPS63806, and TPS63807 feature output overvoltage protection. It measures the voltage on the VOUT pin and stops switching when VO is greater than the threshold to avoid harm to the converter and other components.