SLVSEK4C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
This example uses the design parameters listed in Table 8.
DESIGN PARAMETER | SYMBOL | EXAMPLE VALUE |
---|---|---|
Input voltage | VI | 2.5 V to 4.8 V |
Output voltage | VO | 1.8 V to 5.2 V |
Output current | IO | 2 A |
I2C bus voltage | VBUS | 3.3 V |
I2C bus capacitance | Cb | 100 pF |
I2C bus speed | Fast-mode (400 kHz) |