SLVSEK4C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VI | Supply voltage | 2.2 | 5.5 | V | ||
| VO | Output voltage | Low range | 1.8 | 4.975 | V | |
| High range | 2.025 | 5.2 | ||||
| VIH | High-level input voltage | SCL, SDA, VSEL | 1.3 | VI | V | |
| VIL | Low-level input voltage | SCL, SDA, VSEL | 0 | 0.3 | V | |
| V(EN) | Input voltage | EN | 0 | VI | V | |
| IO | Output current(2) | VO = 3.3 V, VI ≥ 2.5 V | 2.5 | A | ||
| VO = 3.5 V, VI ≥ 2.5 V | 2 | |||||
| VO = 3.5 V, VI ≥ 2.8 V | 2.5 | |||||
| VO = 3.3 V, VI ≥ 3 V | 3 | |||||
| CI | Input capacitance(1) | 5 | µF | |||
| CO | Output capacitance(1) | 13 | 16 | µF | ||
| L | Inductance | 390 | 470 | 560 | nH | |
| TA | Operating free-air temperature range | –40 | 85 | °C | ||
| TJ | Operating junction temperature range | –40 | 125 | °C | ||