SLVSEK4C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
To minimize inrush current and output voltage overshoot during start-up, the device has a soft-start function. At turn on, the switch current limit ramps gradually to its maximum value and the device starts up in a controlled way. The gradual increase of the current limit generates the smallest inrush current for no-load conditions. It is also possible to start into a high load as long as the load does not exceed the device current limit.
The rise time of the output voltage changes with the application circuit and the operating conditions. The output voltage rise time increases if the following occurs:
See the Application and Implementation section for output voltage rise times in a typical application.
WHITESPACE