AGND |
10 |
— |
Analog ground – Star back to PGND as close to the IC as possible |
EN_DCDC |
8 |
I |
Enable DC-DC converter |
EN_LDO1 |
1 |
I |
Enable LDO1 |
EN_LDO2 |
2 |
I |
Enable LDO2 |
FB_DCDC |
9 |
I |
Voltage to DC-DC error amplifier |
FB_LDO1 |
11 |
I |
Voltage to LDO1 error amplifier |
FB_LDO2 |
14 |
I |
Voltage to LDO2 error amplifier |
MODE |
7 |
I |
Selects forced-PWM or PWM-to-PFM automatic-transition mode |
PG |
3 |
O |
Open-drain active-low power-good output |
PGND |
4 |
— |
Power ground – connected to the thermal pad |
SW |
5 |
O |
Switch pin – connect inductor here |
VINDCDC |
6 |
I |
Input voltage to DC-DC converter and all other control blocks |
VINLDO1 |
13 |
I |
Input voltage to LDO1 |
VINLDO2 |
16 |
I |
Input voltage to LDO2 |
VLDO1 |
12 |
O |
LDO1 output voltage |
VLDO2 |
15 |
O |
LDO2 output voltage |
EP |
— |
Exposed thermal pad |