SLVS810C June 2009 – September 2015 TPS65000 , TPS650001 , TPS650003 , TPS650006 , TPS65001 , TPS650061
PRODUCTION DATA.
PART NUMBER(1)(2) | OPTIONS | SVS | SSC |
---|---|---|---|
TPS65000 | LDO voltages externally adjustable DC-DC converters 600 mA, VOUT externally adjustable | N/A | Included |
TPS65001 | Included | Included | |
TPS650001 | LDO1 = 1.8 V fixed, LDO2 = 2.8 V fixed, DC-DC Converter 600 MA, DCDC VOUT = 1.2 V fixed |
N/A | Included |
TPS650003 | LDO1 = 3.3 V fixed, LDO2 = 1.8 V fixed, DC-DC Converter 600 MA, DCDC VOUT = 1.5 V fixed |
N/A | Included |
TPS650006 | LDO1 = 1.8 V fixed, LDO2 = 3.3 V fixed, DC-DC Converter 600 MA, DCDC VOUT = 1.2 V fixed |
N/A | Included |
TPS650061 | LDO1 = 3.3 V fixed, LDO2 = 1.8 V fixed, DC-DC Converter 1 A, VOUT externally adjustable |
Included | Included |