SLVS613D October 2005 – December 2015 TPS65021
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SWITCHING REGULATOR SECTION | |||
AGND1 | 40 | — | Analog ground connection. All analog ground pins are connected internally on the chip. |
AGND2 | 17 | — | Analog ground connection. All analog ground pins are connected internally on the chip. |
DCDC1_EN | 25 | I | VDCDC1 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DCDC2_EN | 24 | I | VDCDC2 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DCDC3_EN | 23 | I | VDCDC3 enable pin. A logic high enables the regulator, a logic low disables the regulator. |
DEFDCDC1 | 10 | I | Input signal indicating default VDCDC1 voltage, 0 = 3 V, 1 = 3.3 V This pin can also be connected to a resistor divider between VDCDC1 and GND. If the output voltage of the DCDC1 converter is set in a range from 0.6 V to VINDCDC1 V. |
DEFDCDC2 | 32 | I | Input signal indicating default VDCDC2 voltage, 0 = 1.8 V, 1 = 2.5 V This pin can also be connected to a resistor divider between VDCDC2 and GND. If the output voltage of the DCDC2 converter is set in a range from 0.6 V to VINDCDC2 V. |
DEFDCDC3 | 1 | I | Input signal indicating default VDCDC3 voltage, 0 = 1.3 V, 1 = 1.55 V This pin can also be connected to a resistor divider between VDCDC3 and GND. If the output voltage of the DCDC3 converter is set in a range from 0.6 V to VINDCDC3 V. |
L1 | 7 | — | Switch pin of VDCDC1 converter. The VDCDC1 inductor is connected here. |
L2 | 35 | — | Switch pin of VDCDC2 converter. The VDCDC2 inductor is connected here. |
L3 | 4 | — | Switch pin of VDCDC3 converter. The VDCDC3 inductor is connected here. |
PGND1 | 8 | — | Power ground for VDCDC1 converter |
PGND2 | 34 | — | Power ground for VDCDC2 converter |
PGND3 | 3 | — | Power ground for VDCDC3 converter |
PowerPAD™ | – | — | Connect the power pad to analog ground |
VCC | 37 | I | Power supply for digital and analog circuitry of VDCDC1, VDCDC2, and VDCDC3 DC-DC converters. This must be connected to the same voltage supply as VINDCDC3, VINDCDC1, and VINDCDC2. Also supplies serial interface block |
VDCDC1 | 9 | I | VDCDC1 feedback voltage sense input, connect directly to VDCDC1 |
VDCDC2 | 33 | I | VDCDC2 feedback voltage sense input, connect directly to VDCDC2 |
VDCDC3 | 2 | I | VDCDC3 feedback voltage sense input, connect directly to VDCDC3 |
VINDCDC1 | 6 | I | Input voltage for VDCDC1 step-down converter. This must be connected to the same voltage supply as VINDCDC2, VINDCDC3, and VCC. |
VINDCDC2 | 36 | I | Input voltage for VDCDC2 step-down converter. This must be connected to the same voltage supply as VINDCDC1, VINDCDC3, and VCC. |
VINDCDC3 | 5 | I | Input voltage for VDCDC3 step-down converter. This must be connected to the same voltage supply as VINDCDC1, VINDCDC2, and VCC. |
LDO REGULATOR SECTION | |||
DEFLD01 | 12 | I | Digital input, used to set default output voltage of LDO1 and LDO2 |
DEFLD02 | 13 | I | Digital input, used to set default output voltage of LDO1 and LDO2 |
LDO_EN | 22 | I | Enable input for LDO1 and LDO2. Logic high enables the LDOs, logic low disables the LDOs |
VBACKUP | 15 | I | Connect the backup battery to this input pin |
VINLDO | 19 | I | I Input voltage for LDO1 and LDO2 |
VLDO1 | 20 | O | Output voltage of LDO1 |
VLDO2 | 18 | O | Output voltage of LDO2 |
VRTC | 16 | O | Output voltage of the LDO and switch for the real-time clock |
VSYSIN | 14 | I | Input of system voltage for VRTC switch |
CONTROL AND I2C SECTION | |||
HOT_RESET | 11 | I | Push button input used to reboot or wake-up processor through RESPWRON output pin |
INT | 28 | O | Open drain output |
LOW_BAT | 21 | O | Open drain output of LOW_BAT comparator |
LOWBAT_SNS | 39 | I | Input for the comparator driving the LOW_BAT output. |
PWRFAIL | 31 | O | Open drain output. Active low when PWRFAIL comparator indicates low VBAT condition. |
PWRFAIL_SNS | 38 | I | Input for the comparator driving the PWRFAIL output. |
RESPWRON | 27 | O | Open drain System reset output |
SCLK | 30 | I | Serial interface clock line |
SDAT | 29 | I/O | Serial interface data and address |
TRESPWRON | 26 | I | Connect the timing capacitor to this pin to set the reset delay time: 1 nF → 100 ms |