SLVS667B July 2006 – January 2016 TPS65022
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage range on all pins except AGND and PGND pins with respect to AGND | –0.3 | 7 | V |
Current at VINDCDC1, L1, PGND1, VINDCDC2, L2, PGND2, VINDCDC3, L3, PGND3 | 2000 | mA | ||
Peak current at all other pins | 1000 | mA | ||
TA | Operating free-air temperature | –40 | 85 | °C |
TJ | Maxiumum junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Input voltage range step-down convertors (VINDCDC1, VINDCDC2, VINDCDC3); pins need to be tied to the same voltage rail |
2.5 | 6 | V | |
VO | Output voltage range for VDCDC1 step-down convertor(1) | 0.6 | VINDCDC1 | V | |
Output voltage range for VDCDC2 (mem) step-down convertor(1) | 0.6 | VINDCDC2 | |||
Output voltage range for VDCDC3 (core) step-down convertor(1) | 0.6 | VINDCDC3 | |||
VI | Input voltage range for LDOs (VINLDO1, VINLDO2) | 1.5 | 6.5 | V | |
VO | Output voltage range for LDOs (VLDO1, VLDO2) | 1 | VINLDO1-2 | V | |
IO(DCDC2) | Output current at L1 | 1200 | mA | ||
Inductor at L1(2) | 2.2 | 3.3 | μH | ||
CI(DCDC1) | Input capacitor at VINDCDC1 (2) | 10 | μF | ||
CO(DCDC1) | Output capacitor at VDCDC1 (2) | 10 | 22 | μF | |
IO(DCDC2) | Output current at L2 | 1000 | mA | ||
Inductor at L2 (2) | 2.2 | 3.3 | μH | ||
CI(DCDC2) | Input capacitor at VINDCDC2 (2) | 10 | μF | ||
CO(DCDC2) | Output capacitor at VDCDC2 (2) | 10 | 22 | μF | |
IO(DCDC3) | Output current at L3 | 900 | mA | ||
Inductor at L3 (2) | 2.2 | 3.3 | μH | ||
CI(DCDC3) | Input capacitor at VINDCDC3(2) | 10 | μF | ||
CO(DCDC3) | Output capacitor at VDCDC3 (2) | 10 | 22 | μF | |
CI(VCC) | Input capacitor at VCC (2) | 1 | μF | ||
Ci(VINLDO) | Input capacitor at VINLDO (2) | 1 | μF | ||
CO(VLDO1-2) | Output capacitor at VLDO1, VLDO2 (2) | 2.2 | μF | ||
IO(VLDO1-2) | Output current at VLDO1, VLDO2 | 200 | mA | ||
CO(VRTC) | Output capacitor at VRTC (2) | 4.7 | μF | ||
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C | |
Resistor from VINDCDC3, VINDCDC2, VINDCDC1 to VCC used for filtering(3) | 1 | 10 | Ω |
THERMAL METRIC(1) | TPS65022 | UNIT | |
---|---|---|---|
RHA (VQFN) | |||
40 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 6.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 6.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
CONTROL SIGNALS : SCLK, SDAT (input), DCDC1_EN, DCDC2_EN, DCDC3_EN, LDO_EN, DEFLDO1, DEFLDO2 | ||||||||
VIH | High level input voltage | Rpullup at SCLK and SDAT = 4.7 kΩ, pulled to VRTC | 1.3 | VCC | V | |||
VIL | Low level input voltage | Rpullup at SCLK and SDAT = 4.7 kΩ, pulled to VRTC | 0 | 0.4 | V | |||
IH | Input bias current | 0.01 | 0.1 | μA | ||||
CONTROL SIGNALS : HOT_RESET | ||||||||
VIH | High level input voltage | 1.3 | VCC | V | ||||
VIL | Low level input voltage | 0 | 0.4 | V | ||||
IIB | Input bias current | 0.01 | 0.1 | μA | ||||
tdeglitch | Deglitch time at HOT_RESET | 25 | 30 | 35 | ms | |||
CONTROL SIGNALS : LOWBAT, PWRFAIL, RESPWRON, INT, SDAT (output) | ||||||||
VOH | High level output voltage | 6 | V | |||||
VOL | Low level output voltage | IIL = 5 mA | 0 | 0.3 | V | |||
Duration of low pulse at RESPWRON | External capacitor 1 nF | 100 | ms | |||||
ICONST | internal charge and discharge current on pin TRESPWRON | used for generating RESPWRON delay | 1.7 | 2 | 2.3 | μA | ||
TRESPWRON_LOWTH | internal lower comparator threshold on pin TRESPWRON | used for generating RESPWRON delay | 0.225 | 0.25 | 0.275 | V | ||
TRESPWRON_UPTH | internal upper comparator threshold on pin TRESPWRON | used for generating RESPWRON delay | 0.97 | 1 | 1.103 | V | ||
Resetpwron threshold | VRTC falling | –3% | 2.4 | 3% | V | |||
Resetpwron threshold | VRTC rising | –3% | 2.52 | 3% | V | |||
ILK | leakage current | output inactive high | 0.1 | μA | ||||
SUPPLY PINS: VCC, VINDCDC1, VINDCDC2, VINDCDC3 | ||||||||
I(q) | Operating quiescent current, PFM | VCC = 3.6 V, VBACKUP = 3 V; V(VSYSIN) = 0 V |
All 3 DCDC converters enabled, zero load and no switching, LDOs enabled |
85 | 100 | μA | ||
All 3 DCDC converters enabled, zero load and no switching, LDOs off |
78 | 90 | ||||||
DCDC1 and DCDC2 converters enabled, zero load and no switching, LDOs off |
57 | 70 | ||||||
DCDC1 converter enabled, zero load and no switching, LDOs off |
43 | 55 | ||||||
II | Current into VCC; PWM | VCC = 3.6 V, VBACKUP = 3 V; V(VSYSIN) = 0 V |
All 3 DCDC converters enabled and running in PWM, LDOs off |
2 | 3 | mA | ||
DCDC1 and DCDC2 converters enabled and running in PWM, LDOs off |
1.5 | 2.5 | ||||||
DCDC1 converter enabled and running in PWM, LDOs off |
0.85 | 2 | ||||||
I(q) | Quiescent current | All converters disabled, LDOs off, V(VSYSIN) = 0 V |
VCC = 3.6 V, VBACKUP = 3 V | 23 | 33 | μA | ||
VCC = 2.6 V, VBACKUP = 3 V | 3.5 | 5 | ||||||
VCC = 3.6 V, VBACKUP = 0 V | 43 | |||||||
SUPPLY PINS: VBACKUP, VSYSIN, VRTC | ||||||||
I(q) | Operating quiescent current | VBACKUP = 3 V, VSYSIN = 0 V; VCC = 2.6 V, current into VBACKUP |
20 | 33 | μA | |||
I(SD) | Operating quiescent current | VBACKUP < V_VBACKUP, current into VBACKUP | 2 | 3 | μA | |||
VRTC LDO output voltage | VSYSIN = VBACKUP = 0 V, IO = 0 mA | 3 | V | |||||
IO | Output current for VRTC | VSYSIN < 2.57 V and VBACKUP < 2.57 V | 30 | mA | ||||
VRTC short-circuit current limit | VRTC = GND; VSYSIN = VBACKUP = 0 V | 100 | mA | |||||
Maximum output current at VRTC for RESPWRON = 1 |
VRTC > 2.6 V, VCC = 3 V; VSYSIN = VBACKUP = 0 V | 30 | mA | |||||
VO | Output voltage accuracy for VRTC | VSYSIN = VBACKUP = 0 V; IO = 0 mA | –1% | 1% | ||||
Line regulation for VRTC | VCC = VRTC + 0.5 V to 6.5 V, IO = 5 mA | –1% | 1% | |||||
Load regulation VRTC | IO = 1 mA to 30 mA; VSYSIN = VBACKUP = 0 V | –3% | 1% | |||||
Regulation time for VRTC | Load change from 10% to 90% | 10 | μs | |||||
Ilkg | Input leakage current at VSYSIN | VSYSIN < V_VSYSIN | 2 | μA | ||||
rDS(on) of VSYSIN switch | 12.5 | Ω | ||||||
rDS(on) of VBACKUP switch | 12.5 | Ω | ||||||
Input voltage range at VBACKUP(1) | 2.73 | 3.75 | V | |||||
Input voltage range at VSYSIN(1) | 2.73 | 3.75 | V | |||||
VSYSIN threshold | VSYSIN falling | –3% | 2.55 | 3% | V | |||
VSYSIN threshold | VSYSIN rising | –3% | 2.65 | 3% | V | |||
VBACKUP threshold | VBACKUP falling | –3% | 2.55 | 3% | V | |||
VBACKUP threshold | VBACKUP falling | –3% | 2.65 | 3% | V | |||
SUPPLY PIN: VINLDO | ||||||||
I(q) | Operating quiescent current | Current per LDO into VINLDO | 16 | 30 | μA | |||
I(SD) | Shutdown current | Total current for both LDOs into VINLDO, VLDO = 0 V | 0.1 | 1 | μA | |||
VDCDC1 STEP-DOWN CONVERTER | ||||||||
VI | Input voltage range, VINDCDC1 | 2.5 | 6 | V | ||||
IO | Maximum output current | 1200 | mA | |||||
I(SD) | Shutdown supply current in VINDCDC1 | DCDC1_EN = GND | 0.1 | 1 | μA | |||
rDS(on) | P-channel MOSFET on-resistance | VINDCDC1 = V(GS) = 3.6 V | 125 | 261 | mΩ | |||
Ilkg | P-channel leakage current | VINDCDC1 = 6 V | 2 | μA | ||||
rDS(on) | N-channel MOSFET on-resistance | VINDCDC1 = V(GS) = 3.6 V | 130 | 260 | mΩ | |||
Ilkg | N-channel leakage current | V(DS) = 6 V | 7 | 10 | μA | |||
Forward current limit (P- and N-channel) | 2.5 V < VI(MAIN) < 6 V | 1.55 | 1.75 | 1.95 | A | |||
fS | Oscillator frequency | 1.3 | 1.5 | 1.7 | MHz | |||
Fixed output voltage FPWMDCDC1 = 0 | 3 V | VINDCDC1 = 3.3 V to 6 V; 0 mA ≤ IO ≤ 1.2 A | –2% | 2% | ||||
3.3 V | VINDCDC1 = 3.6 V to 6 V; 0 mA ≤ IO ≤ 1.2 A | –2% | 2% | |||||
Fixed output voltage FPWMDCDC1 = 1 | 3 V | VINDCDC1 = 3.3 V to 6 V; 0 mA ≤ IO ≤ 1.2 A | –1% | 1% | ||||
3.3 V | VINDCDC1 = 3.6 V to 6 V; 0 mA ≤ IO ≤ 1.2 A | –1% | 1% | |||||
Adjustable output voltage with resistor divider at DEFDCDC1; FPWMDCDC1 = 0 | VINDCDC1 = VDCDC1 + 0.3 V (min 2.5 V) to 6 V; 0 mA ≤ IO ≤ 1.2 A |
–2% | 2% | |||||
Adjustable output voltage with resistor divider at DEFDCDC1; FPWMDCDC1 = 1 | VINDCDC1 = VDCDC1 + 0.3 V (min 2.5 V) to 6 V; 0 mA ≤ IO ≤ 1.2 A |
–1% | 1% | |||||
Line Regulation | VINDCDC1 = VDCDC1 + 0.3 V (min 2.5 V) to 6 V; IO = 10 mA |
0 | %/V | |||||
Load Regulation | IO = 10 mA to 1200 mA | 0.25 | %/A | |||||
Soft start ramp time | VDCDC1 ramping from 5% to 95% of target value | 750 | μs | |||||
Internal resistance from L1 to GND | 1 | MΩ | ||||||
VDCDC1 discharge resistance | DCDC1 discharge = 1 | 300 | Ω | |||||
VDCDC2 STEP-DOWN CONVERTER | ||||||||
VI | Input voltage range, VINDCDC2 | 2.5 | 6 | V | ||||
IO | Maximum output current | 1000 | mA | |||||
I(SD) | Shutdown supply current in VINDCDC2 | DCDC2_EN = GND | 0.1 | 1 | μA | |||
rDS(on) | P-channel MOSFET on-resistance | VINDCDC2 = V(GS) = 3.6 V | 140 | 300 | mΩ | |||
Ilkg | P-channel leakage current | VINDCDC2 = 6 V | 2 | μA | ||||
rDS(on) | N-channel MOSFET on-resistance | VINDCDC2 = V(GS) = 3.6 V | 150 | 297 | mΩ | |||
Ilkg | N-channel leakage current | V(DS) = 6 V | 7 | 10 | μA | |||
ILIMF | Forward current limit (P- and N-channel) | 2.5 V < VINDCDC2 < 6 V | 1.4 | 1.55 | 1.7 | A | ||
fS | Oscillator frequency | 1.3 | 1.5 | 1.7 | MHz | |||
Fixed output voltage FPWMDCDC2 = 0 | 1.8 V | VINDCDC2 = 2.5 V to 6 V; 0 mA ≤ IO ≤ 1 A | –2% | 2% | ||||
2.5 V | VINDCDC2 = 2.8 V to 6 V; 0 mA ≤ IO ≤ 1 A | –2% | 2% | |||||
Fixed output voltage FPWMDCDC2 = 1 | 1.8 V | VINDCDC2 = 2.5 V to 6 V; 0 mA ≤ IO ≤ 1 A | –2% | 2% | ||||
2.5 V | VINDCDC2 = 2.8 V to 6 V; 0 mA ≤ IO ≤ 1 A | –1% | 1% | |||||
Adjustable output voltage with resistor divider at DEFDCDC2 FPWMDCDC2 = 0 | VINDCDC2 = VDCDC2 + 0.3 V (min 2.5 V) to 6 V; 0 mA ≤ IO ≤ 1 A |
–2% | 2% | |||||
Adjustable output voltage with resistor divider at DEFDCDC2; FPWMDCDC2 = 1 | VINDCDC2 = VDCDC2 + 0.3 V (min 2.5 V) to 6 V; 0 mA ≤ IO ≤ 1 A |
–1% | 1% | |||||
Line Regulation | VINDCDC2 = VDCDC2 + 0.3 V (min 2.5 V) to 6 V; IO = 10 mA |
0 | %/V | |||||
Load Regulation | IO = 10 mA to 1 mA | 0.25 | %/A | |||||
Soft start ramp time | VDCDC2 ramping from 5% to 95% of target value | 750 | μs | |||||
Internal resistance from L2 to GND | 1 | MΩ | ||||||
VDCDC2 discharge resistance | DCDC2 discharge =1 | 300 | Ω | |||||
VDCDC3 STEP-DOWN CONVERTER | ||||||||
VI | Input voltage range, VINDCDC3 | 2.5 | 6 | V | ||||
IO | Maximum output current | 900 | mA | |||||
I(SD) | Shutdown supply current in VINDCDC3 | DCDC3_EN = GND | 0.1 | 1 | μA | |||
rDS(on) | P-channel MOSFET on-resistance | VINDCDC3 = V(GS) = 3.6 V | 310 | 698 | mΩ | |||
Ilkg | P-channel leakage current | VINDCDC3 = 6 V | 0.1 | 2 | μA | |||
rDS(on) | N-channel MOSFET on-resistance | VINDCDC3 = V(GS) = 3.6 V | 220 | 503 | mΩ | |||
Ilkg | N-channel leakage current | V(DS) = 6 V | 7 | 10 | μA | |||
Forward current limit (P- and N-channel) | 2.5 V < VINDCDC3 < 6 V | 1.15 | 1.34 | 1.52 | A | |||
fS | Oscillator frequency | 1.3 | 1.5 | 1.7 | MHz | |||
Fixed output voltage FPWMDCDC3 = 0 | All VDCDC3 | VINDCDC3 = 2.5 V to 6 V; 0 mA ≤ IO ≤ 800 mA | –2% | 2% | ||||
Fixed output voltage FPWMDCDC3 = 1 | All VDCDC3 | VINDCDC3 = 2.5 V to 6 V; 0 mA ≤ IO ≤ 800 mA | –1% | 1% | ||||
Adjustable output voltage with resistor divider at DEFDCDC3 FPWMDCDC3 = 0 | VINDCDC3 = VDCDC3 + 0.5 V (min 2.5 V) to 6 V; 0 mA ≤ IO ≤ 800 mA |
–2% | 2% | |||||
Adjustable output voltage with resistor divider at DEFDCDC3; FPWMDCDC3 = 1 | VINDCDC3 = VDCDC3 + 0.5 V (min 2.5 V) to 6 V; 0 mA ≤ IO ≤ 800 mA |
–1% | 1% | |||||
Line Regulation | VINDCDC3 = VDCDC3 + 0.3 V (min 2.5 V) to 6 V; IO = 10 mA |
0 | %/V | |||||
Load Regulation | IO = 10 mA to 400 mA | 0.25 | %/A | |||||
Soft start ramp time | VDCDC3 ramping from 5% to 95% of target value | 750 | μs | |||||
Internal resistance from L3 to GND | 1 | MΩ | ||||||
VDCDC3 discharge resistance | DCDC3 discharge =1 | 300 | Ω | |||||
VLDO1 and VLDO2 LOW DROPOUT REGULATORS | ||||||||
VI | Input voltage range for LDO1, 2 | 1.5 | 6.5 | V | ||||
VO | LDO1 output voltage range | 1 | 3.3 | V | ||||
VO | LDO2 output voltage range | 1 | 3.3 | V | ||||
IO | Maximum output current for LDO1, LDO2 | VI = 1.8 V, VO = 1.3 V | 200 | mA | ||||
VI = 1.5 V, VO = 1.3 V | 120 | |||||||
I(SC) | LDO1 and LDO2 short circuit current limit | V(LDO1) = GND, V(LDO2) = GND | 400 | mA | ||||
Minimum voltage drop at LDO1, LDO2 | IO = 50 mA, VINLDO = 1.8 V | 120 | mV | |||||
IO = 50 mA, VINLDO = 1.5 V | 65 | 150 | ||||||
IO = 200 mA, VINLDO = 1.8 V | 300 | |||||||
Output voltage accuracy for LDO1, LDO2 | IO = 10 mA | –2% | 1% | |||||
Line regulation for LDO1, LDO2 | VINLDO1,2 = VLDO1,2 + 0.5 V (min 2.5 V) to 6.5 V, IO = 10 mA |
–1% | 1% | |||||
Load regulation for LDO1, LDO2 | IO = 0 mA to 50 mA | –1% | 1% | |||||
Regulation time for LDO1, LDO2 | Load change from 10% to 90% | 10 | μs | |||||
ANALOGIC SIGNALS DEFDCDC1, DEFDCDC2, DEFDCDC3 | ||||||||
VIH | High level input voltage | 1.3 | VCC | V | ||||
VIL | Low level input voltage | 0 | 0.1 | V | ||||
Input bias current | 0.001 | 0.05 | μA | |||||
THERMAL SHUTDOWN | ||||||||
T(SD) | Thermal shutdown | Increasing junction temperature | 160 | °C | ||||
Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C | |||||
INTERNAL UNDERVOLTAGE LOCK OUT | ||||||||
UVLO | Internal UVLO | VCC falling | –2% | 2.35 | 2% | V | ||
V(UVLO_HYST) | Internal UVLO comparator hysteresis | 120 | mV | |||||
VOLTAGE DETECTOR COMPARATORS | ||||||||
Comparator threshold (PWRFAIL_SNS, LOWBAT_SNS) | Falling threshold | –1% | 1 | 1% | V | |||
Hysteresis | 40 | 50 | 60 | mV | ||||
Propagation delay | 25 mV overdrive | 10 | μs | |||||
POWER GOOD | ||||||||
V(PGOODF) | VDCDC1, VDCDC2, VDCDC3, VLDO1, VLDO2, decreasing | –12% | –10% | –8% | ||||
V(PGOODR) | VDCDC1, VDCDC2, VDCDC3, VLDO1, VLDO2, increasing | –7% | –5% | –3% |
MIN | MAX | UNIT | ||
---|---|---|---|---|
fMAX | Clock frequency | 400 | kHz | |
twH(HIGH) | Clock high time | 600 | ns | |
twL(LOW) | Clock low time | 1300 | ns | |
tR | DATA and CLK rise time | 300 | ns | |
tF | DATA and CLK fall time | 300 | ns | |
th(STA) | Hold time (repeated) START condition (after this period the first clock pulse is generated) | 600 | ns | |
th(DATA) | Setup time for repeated START condition | 600 | ns | |
th(DATA) | Data input hold time | 0 | ns | |
tsu(DATA) | Data input setup time | 100 | ns | |
tsu(STO) | STOP condition setup time | 600 | ns | |
t(BUF) | Bus free time | 1300 | ns |
FIGURE | ||
---|---|---|
Efficiency | vs Output current | Figure 4, Figure 5, Figure 6, Figure 7, Figure 8, Figure 9, Figure 10 |
Line transient response | Figure 11, Figure 12, Figure 13 | |
Load transient response | Figure 14, Figure 15, Figure 16 | |
Output voltage ripple | Figure 17, Figure 18, Figure 19 | |
Startup | Figure 20, Figure 21 | |
Line transient response | Figure 22, Figure 23, Figure 24 | |
Load transient response | Figure 25, Figure 26, Figure 27 |