SLVS670L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
These two pins are used to set the default output voltage of the two 200-mA LDOs. The digital value applied to the pins is latched during power up and determines the initial output voltage according to Table 3. The voltage of both LDOs can be changed during operation with the I2C interface as described in the interface description.
DEFLDO2 | DEFLDO1 | VLDO1 | VLDO2 |
---|---|---|---|
0 | 0 | 1.3 V | 3.3 V |
0 | 1 | 2.8 V | 3.3 V |
1 | 0 | 1.3 V | 1.8 V |
1 | 1 | 1.8 V | 3.3 V |