SLVS843B December 2008 – May 2018 TPS650250
PRODUCTION DATA.
The DEFDCDC1, DEFDCDC2, and DEFDCDC3 pins are used to set the output voltage for each step-down converter. See Table 6 for the default voltages if the pins are pulled to GND or to Vcc.
PIN | LEVEL | DEFAULT OUTPUT VOLTAGE | |
---|---|---|---|
DEFDCDC1 | VCC | 3.3 V | |
GND | 2.80 V | ||
DEFDCDC2 | VCC | 2.5 V | |
GND | 1.8 V | ||
DEFDCDC3 | external voltage divider | 0.6 V to VinDCDC3 |
If a different voltage is needed, an external resistor divider can be added to the DEFDCDC1 or DEFDCDC2 pin as shown in Figure 8:
When a resistor divider is connected to DEFDCDC1 or DEFDCDC2, the output voltage can be set from 0.6 V up to the input voltage Vbat. The total resistance (R1+R2) of the voltage divider should be kept in the 1 MΩ range in order to maintain a high efficiency at light load. VDEFDCDCx = 0.6V