Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS650331-Q1 Automotive Camera PMIC
1 Features
- Qualified for automotive applications
- Systematic capability of up to ASIL D and SIL 3 targeted
- Hardware integrity up to ASIL B and SIL 2 targeted
- Advanced diagnostics and protection
- Integrated voltage monitors
- I2C interface for control and
diagnostics
- AEC-Q100 grade 1 qualified
- -40°C to +125°C ambient
operating temperature range
- Three step-down converters:
- BUCK1 VIN
range from 4.0 V to 18.3 V
- BUCK1 VOUT range from 2.5 V to 4.0 V
- BUCK1 output current up
to 1500-mA
- BUCK2 and BUCK3
VIN range from 2.5 V to 5.5 V
- BUCK2 and BUCK3 VOUT range from 0.9 V to
1.9 V
- BUCK2 and BUCK3 output
current up to 1200-mA
- Spread-spectrum clock
(SSC) generation for reduced EMI
- 2.3-MHz forced fixed
switching frequency PWM operation
- One low dropout (LDO) regulator:
- VIN range from
2.5 V to 5.5 V
- VOUT range from 1.8 V to 3.3 V
- Low noise and high
PSRR
- Adjustable output voltage through I2C
- Up to 300-mA output
current
- 4.0-mm × 4.0-mm 24-pin VQFN with wettable
flanks
2 Applications
- Automotive camera modules
- Surround view camera modules
- Rear view camera modules
- Driver monitor camera modules
- Power over coax (POC) camera modules
- E-mirror camera modules
- Front view camera modules